• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

FRG Model Spare Cover Screw

FRG Model Spare Cover Screw

Spare Cover Screw (FRG)

[Features]
· Spare screw and blind plug for DPCP for each series in case of loss.
・Spare screws are all sold individually.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
FRG-5L
FRG-5S
FRG-9
FRG-31
FRG-32
FRG-33
FRG-34
FRG-35
FRG-36
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSScrew Size Compatible Series Supported models/application Note
4 Day(s) or more 10-GA seriesGA3-30-11 / GA19-27-10 / GA20-36-15 / GA23-30-9-
4 Day(s) or more 10----
4 Day(s) or more 10-TA series--
4 Day(s) or more 10M4BDN seriesBDN6-8-5 / BDN7-10-4 / BDN9-13-5-
4 Day(s) or more 10M4BDN seriesBDN9-9-6 / BDN10-14-7 / BDN11-16-6-
4 Day(s) or more 10M5BDN seriesBDN12-22-8-
4 Day(s) or more 10M6BDN seriesBDN16-26-9-
4 Day(s) or more 10---Applicable models: ACL8-5-3, 10-5-3, 10-7-5, 14-7-5, 18-7-5
4 Day(s) or more 10---Compatible models: ACL12-9-6, 16-9-6, 25-9-6, 14-11-6, 20-11-6, 16-13-7, 22-13-7, 18-15-6, 18-15-9, 26-15-6, 26-15-9, 20-17-6, 20-17-9, 28-17-6, 28-17-9, 23-20-12, 33-20-12

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Color specifications/surface treatment Unprocessed Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)