• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

UE/2517(N) LF

UE/2517(N) LF

CE-compatible cable

[Features]
▪ Both UL and cUL compliant (category AVLV2 and AVLV7).
・Compliant with ULVW-1 and cULFT1 flame retardance standards.
· Uses a flexible vinyl sheath material that is oil and heat resistant.
・CE Marking Compliant Product (TÜV certified product)(TÜV Certification No. J2150115)

PDF

Japanese Only

 
Part Number
UE/2517(N) LF 2X19AWG-30
UE/2517(N) LF 2X19AWG-40
UE/2517(N) LF 2X19AWG-50
UE/2517(N) LF 2X19AWG-60
UE/2517(N) LF 2X19AWG-70
UE/2517(N) LF 2X19AWG-80
UE/2517(N) LF 2X19AWG-90
UE/2517(N) LF 2X19AWG-100
UE/2517(N) LF 2X20AWG-30
UE/2517(N) LF 2X20AWG-40
UE/2517(N) LF 2X20AWG-50
UE/2517(N) LF 2X20AWG-60
UE/2517(N) LF 2X20AWG-70
UE/2517(N) LF 2X20AWG-80
UE/2517(N) LF 2X20AWG-90
UE/2517(N) LF 2X20AWG-100
UE/2517(N) LF 3X19AWG-30
UE/2517(N) LF 3X19AWG-40
UE/2517(N) LF 3X19AWG-50
UE/2517(N) LF 3X19AWG-60
UE/2517(N) LF 3X19AWG-70
UE/2517(N) LF 3X19AWG-80
UE/2517(N) LF 3X19AWG-90
UE/2517(N) LF 3X19AWG-100
UE/2517(N) LF 3X20AWG-30
UE/2517(N) LF 3X20AWG-40
UE/2517(N) LF 3X20AWG-50
UE/2517(N) LF 3X20AWG-60
UE/2517(N) LF 3X20AWG-70
UE/2517(N) LF 3X20AWG-80
UE/2517(N) LF 3X20AWG-90
UE/2517(N) LF 3X20AWG-100
UE/2517(N) LF 4X19AWG-30
UE/2517(N) LF 4X19AWG-40
UE/2517(N) LF 4X19AWG-50
UE/2517(N) LF 4X19AWG-60
UE/2517(N) LF 4X19AWG-70
UE/2517(N) LF 4X19AWG-80
UE/2517(N) LF 4X19AWG-90
UE/2517(N) LF 4X19AWG-100
UE/2517(N) LF 4X20AWG-30
UE/2517(N) LF 4X20AWG-40
UE/2517(N) LF 4X20AWG-50
UE/2517(N) LF 4X20AWG-60
UE/2517(N) LF 4X20AWG-70
UE/2517(N) LF 4X20AWG-80
UE/2517(N) LF 4X20AWG-90
UE/2517(N) LF 4X20AWG-100
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Power supply/signal
4 Day(s) or more 10300.791927.9For Signals
4 Day(s) or more 10400.791927.9For Signals
4 Day(s) or more 10500.791927.9For Signals
4 Day(s) or more 10600.791927.9For Signals
4 Day(s) or more 10700.791927.9For Signals
4 Day(s) or more 10800.791927.9For Signals
4 Day(s) or more 10900.791927.9For Signals
4 Day(s) or more 101000.791927.9For Signals
4 Day(s) or more 10300.532027.5For Signals
4 Day(s) or more 10400.532027.5For Signals
4 Day(s) or more 10500.532027.5For Signals
4 Day(s) or more 10600.532027.5For Signals
4 Day(s) or more 10700.532027.5For Signals
4 Day(s) or more 10800.532027.5For Signals
4 Day(s) or more 10900.532027.5For Signals
4 Day(s) or more 101000.532027.5For Signals
6 Day(s) or more 10300.791938.4For Signals
6 Day(s) or more 10400.791938.4For Signals
6 Day(s) or more 10500.791938.4For Signals
6 Day(s) or more 10600.791938.4For Signals
6 Day(s) or more 10700.791938.4For Signals
6 Day(s) or more 10800.791938.4For Signals
6 Day(s) or more 10900.791938.4For Signals
6 Day(s) or more 101000.791938.4For Signals
4 Day(s) or more 10300.532037.9For Signals
4 Day(s) or more 10400.532037.9For Signals
4 Day(s) or more 10500.532037.9For Signals
4 Day(s) or more 10600.532037.9For Signals
4 Day(s) or more 10700.532037.9For Signals
4 Day(s) or more 10800.532037.9For Signals
4 Day(s) or more 10900.532037.9For Signals
4 Day(s) or more 101000.532037.9For Signals
4 Day(s) or more 10300.791949.1For Signals
4 Day(s) or more 10400.791949.1For Signals
4 Day(s) or more 10500.791949.1For Signals
4 Day(s) or more 10600.791949.1For Signals
4 Day(s) or more 10700.791949.1For Signals
4 Day(s) or more 10800.791949.1For Signals
4 Day(s) or more 10900.791949.1For Signals
4 Day(s) or more 101000.791949.1For Signals
4 Day(s) or more 10300.532048.6For Signals
4 Day(s) or more 10400.532048.6For Signals
4 Day(s) or more 10500.532048.6For Signals
4 Day(s) or more 10600.532048.6For Signals
4 Day(s) or more 10700.532048.6For Signals
4 Day(s) or more 10800.532048.6For Signals
4 Day(s) or more 10900.532048.6For Signals
4 Day(s) or more 101000.532048.6For Signals

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Rated Voltage 300V Shield NA Properties Oil Resistance / Heat-Resistance
Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Black Grounding Wire NA
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride) Other Properties Flame Retardant

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • UE/2501(N)/TC LF
    UE/2501(N)/TC LF

    TAIYO CABLETEC

    Days to Shipวันจัดส่ง : 4 Day(s) or more

  • UE/2501-SB(N)/TC LF
    UE/2501-SB(N)/TC LF

    TAIYO CABLETEC

    Days to Shipวันจัดส่ง : 4 Day(s) or more

  • UE/2517-SB(N) LF
    UE/2517-SB(N) LF

    TAIYO CABLETEC

    Days to Shipวันจัดส่ง : 4 Day(s) or more

  • 600V EXT-Type II/2501 LF
    600V EXT-Type II/2501 LF

    TAIYO CABLETEC

    Days to Shipวันจัดส่ง : 4 Day(s) or more

  • STO(A)/TC
    STO(A)/TC

    TAIYO CABLETEC

    Days to Shipวันจัดส่ง : 2 Day(s) or more

  • Hyper Software (HPF)#300SB
    Hyper Software (HPF)#300SB

    TEIKOKU

    Days to Shipวันจัดส่ง : 7 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)