SYM Cable

SYM Cable

[Features]
· Unshielded and with excellent noise resistance. Unshielded but with noise resistance (noise reduction effect) equivalent to that of shielded cables.
· Approximately 20% greater slimness and weight reduction compared with slim, lightweight and flexible shielded cabtyre cord (VCTF-SB).
· Easy terminating - simply connecting separate drain wires to the ground provides noise resistance.
· Troublesome shield processing is not necessary, making terminal processing simple.
· For durable mobile cables suitable for FA use, a fluorine-based plastic insulator provides toughness and sliding properties between insulated wires.

PDF

Japanese Only

Part Number
SYM-F3X0.75SQ(2501)
SYM-F3X1.25SQ(2501)
SYM-F3X2SQ(2501)
SYM-F3X3.5SQ(2501)
SYM-F3X5.5SQ(2501)
SYM-F3X8SQ(2501)
SYM-FE3X0.2SQ(2517)
SYM-FE3X0.3SQ(2517)
SYM-FE3X0.5SQ(2517)
SYM-FE3X0.75SQ(2517)
SYM-FE3X1.25SQ(2517)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConductor Cross Section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Rated Voltage Power supply/signal
43 Day(s) or more 60.751810600VFor Power Supply
43 Day(s) or more 61.251611600VFor Power Supply
43 Day(s) or more 621411.5600VFor Power Supply
43 Day(s) or more 63.51213600VFor Power Supply
43 Day(s) or more 65.51015.5600VFor Power Supply
43 Day(s) or more 68817.5600VFor Power Supply
43 Day(s) or more 60.2244.5300VFor Power Supply
43 Day(s) or more 60.3225.1300VFor Power Supply
43 Day(s) or more 60.5205.8300VFor Power Supply
43 Day(s) or more 60.75186300VFor Power Supply
43 Day(s) or more 61.25166.9300VFor Power Supply

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 100 Number Of Cores(Core) 3 Shield NA
Representative Standard UL Sheath (outer coating) color Black Grounding Wire Drain line
Sheath (outer coating) material PVC Insulation body materials PVC Properties Noise Resistance