Control Panel Box, BC Series

Control Panel Box, BC Series
  • Volume Discount

Control Panel Box

[Features]
· This is an aluminum control panel box with an anodized aluminum finish available in two different colors: silver and bronze.
· Flanged feet can be installed as-is.

PDF

Japanese Only

Part Number
BC-70S
Part NumberVolume DiscountDays to Shipวันจัดส่ง
Available 2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Application Control Box W(mm) 50 H(mm) 40
D(mm) 70 Material Aluminum Protection grade (IP) NA
Mounting Base No mounting base Color specifications(Body) Silver

Please check the type/dimensions/specifications of the part BC-70S in the Control Panel Box, BC Series series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน BC-70S ในชุด Control Panel Box, BC Series

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)