• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Multi-Rail Type Terminal Block Stud【3-6 Pieces Per Package】

Multi-Rail Type Terminal Block Stud

[Features]
· A stud type structure terminal block.
· Crimp terminals can catch on to the studs, making it easy to connect even thick wires.
· Branch terminal blocks that are able to handle up to eight circuits are also available.

PDF

Japanese Only

Part Number
TXW150
TXW400
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งScrew Size Rated current (JIS)
(A)
Pitch Between Terminals
(mm)
JIS

6 Pieces Per Package

18 Day(s) or more M817528

3 Pieces Per Package

18 Day(s) or more M1240062

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 1 to 1 Cover (accessory) NA
Nameplate (included) NA Passage Fail Screw Specifications Stud
Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)