Push type Barb-Ty【500 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
BP2S-D0
BW1.5I-D
BW2S-D0
BW3S-D0
BW3S-D
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Color Environment resistance Special Function/Application Operating temperature range (Min - Max)
(°C)

500 Pieces Per Package

31 Day(s) Fully Compliant512164.7BlackWeather-Resistant / Flame RetardantFasten With Screws-59 to +85

500 Pieces Per Package

4 Day(s) Fully Compliant381683.6[Other] NaturalFlame RetardantPush mount / Fasten With Screws-59 to +85

500 Pieces Per Package

21 Day(s) Fully Compliant512164.7BlackWeather-Resistant / Flame RetardantPush mount / Fasten With Screws-59 to +85

500 Pieces Per Package

21 Day(s) Fully Compliant763184.7BlackWeather-Resistant / Flame RetardantPush mount / Fasten With Screws-59 to +85

500 Pieces Per Package

31 Day(s) Fully Compliant763184.7[Other] NaturalFlame RetardantPush mount / Fasten With Screws-59 to +85

Loading...

  1. 1

Basic Information

Material Weatherproof nylon 66 Flame retardant grade (main raw materials) UL94V-2 Representative Standard CE / UL

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)