• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ATK Series Oil Resistant/Chemical Resistant Specifications【4-50 Pieces Per Package】

ATK Series Oil Resistant/Chemical Resistant Specifications

A ATK series oil and chemical-resistant AG specification. PC is also severely degraded by certain types of environmental agents, such as cutting oil, etc. Much more oil resistant than conventional PC.

Part Number
ATK-15L2AG
ATK-20AG
ATK-30AG
ATK-60AG
ATK-100AG
ATK-150AG
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งScrew Size Rated current (JIS)
(A)
Pitch Between Terminals
(mm)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

48 Pieces Per Package

31 Day(s) or more M430103640.635

50 Pieces Per Package

31 Day(s) or more M44011394033.5

30 Pieces Per Package

31 Day(s) or more M55014434838.5

15 Pieces Per Package

31 Day(s) or more M69019506042.5

4 Pieces Per Package

31 Day(s) or more M813025807356

4 Pieces Per Package

31 Day(s) or more M816025807358

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Number of Poles(Pole) 2 Number of input/outputs 1 to 1 Features Oil and Chemical Resistant
Cover (accessory) NA Nameplate (included) NA Passage Applicable
Screw-up Available Standard JIS Rated Voltage(V) AC/DC600

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)