Oil-proof Light-diffusing LED Lighting Work Light

Oil-proof Light-diffusing LED Lighting Work Light

An LED featuring a IP66G/IP67G protection grade in which oil intrusion is prevented and designed for use in machine tool and automobile manufacturing industries, etc.

[Features]
· Featuring a design with high heat dissipating effects. The irradiation surface features a flat design made possible by providing the rear surface of the unit with a shape that dissipates heat in a highly efficient manner.
· Resolves flicker and stroboscopic effects: Without a high frequency type inverter, prevents eye fatigue caused by flicker and misreading of rotating objects.
· Provides stable performance at low temperatures of: -30°C to high temperatures of +60°C.
· Oil resistant performance of (IP66G/IP67G): Compatible with synthetic (chemosynthetic oil), which is a water-soluble cutting oil that is used as a working fluid (coolant).

Part Number

Configured Part Number is shown.

CLT30-24S-CD

Part Number
CLT30-24S-CD
Part NumberVolume DiscountDays to ShipRoHS
3 Day(s) or more 6

Loading...

  1. 1

Basic Information

Shape Straight LED color Daylight Color Input Voltage DC24V
Central illumination intensity(lx) 500 Protection Grade IP66G/IP67G Representative Standard CE
Dimension length(mm) 350 Dimension width(mm) 50 Dimension thickness(mm) 22
Light-emitting element dimensions(mm) 300 Wiring Specifications Wiring horizontal drawing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)