Green bolt【1-100 Pieces Per Package】

Green bolt

These are bolts with heads painted green in accordance with Ministry of Land, Infrastructure, and Transport regulations.

[Features]
The flat washers and S washers are built into the screws (P=3 hexagonal bolt types).
Hexagonal upset type that can be tightened using a Phillips screwdriver.

Part Number

Configured Part Number is shown.

Part Number
BECX-4S
BECX-5
BECX-5S
BECX-6
BECX-6S
BECX-8
BECX-8S
BECX-10
BECX-10S
BEX-5
BEX-6
BEX-8
BEX-10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength
(mm)
Screw specifications Features

100 Pieces Per Package

2 Day(s) or more Fully Compliant12M4Built-in screw type
4 Day(s) or more Fully Compliant15M5Standard Type
2 Day(s) or more Fully Compliant15M5Built-in screw type
4 Day(s) or more Fully Compliant15M6Standard Type
2 Day(s) or more Fully Compliant15M6Built-in screw type
2 Day(s) or more Fully Compliant15M8Standard Type

100 Pieces Per Package

2 Day(s) or more Fully Compliant15M8Built-in screw type

100 Pieces Per Package

4 Day(s) or more Fully Compliant16M10Standard Type

100 Pieces Per Package

4 Day(s) or more Fully Compliant16M10Built-in screw type
4 Day(s) or more Fully Compliant8M5Standard Type
4 Day(s) or more Fully Compliant10M6Standard Type
4 Day(s) or more Fully Compliant10M8Standard Type

100 Pieces Per Package

4 Day(s) or more Fully Compliant12M10Standard Type

Loading...

  1. 1

Basic Information

Material/surface treatment Brass

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)