• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PUW Series Oil Resistant/Chemical Resistant Type【50 Pieces Per Package】

PUW Series Oil Resistant/Chemical Resistant Type

A PUW series oil and chemical-resistant AG specification. PC is also severely degraded by certain types of environmental agents, such as cutting oil, etc. Much more oil resistant than conventional PC.

PDF

Japanese Only

Part Number
PUW-20AG
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งDimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

50 Pieces Per Package

31 Day(s) or more 53858.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Screw Size M3.5 Number of input/outputs 1-to-1 x 2
Rated current (JIS)(A) 22 Pitch Between Terminals(mm) 8 Cover (accessory) NA
Nameplate (included) NA Passage Applicable Screw-up Available
Standard JIS Rated Voltage(V) AC/DC600

Please check the type/dimensions/specifications of the part PUW-20AG in the PUW Series Oil Resistant/Chemical Resistant Type series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน PUW-20AG ในชุด PUW Series Oil Resistant/Chemical Resistant Type

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)