• Dear Customers, we have upgraded our website on 20th Nov 2017. We hope you enjoy your experience. Click here for login assistance. If you have any questions about our site, please contact us.
    เรียนลูกค้ามิซูมิไทยแลนด์ ทางเราได้ทำการอัพเกรดเว็บไซต์ในวันที่ 20 พฤศจิกายน 2560 ที่ผ่านมา หวังเป็นอย่างยิ่งว่าท่านจะได้รับประสบการณ์ที่ดีจากเว็บไซต์ของเรา คลิกที่นี่ หากต้องการความช่วยเหลือในการ log in หรือมีคำถามเกี่ยวกับเว็บไซต์ กรุณา ติดต่อเรา

Electronic Equipment Floatless Relay, FLR Series

Part Number

Configured Part Number is shown.

Part Number
FLR701
FLR701H
FLR701L
FLR702
FLR702H
FLR702L
FLR703
FLR703H
FLR703L
FLR704
FLR704H
FLR704L
FLR705
FLR705H
FLR705L
FLR706
FLR706H
FLR706L
FLRP301B
FLRP301HB
FLRP301LB
FU70
FU70H
FU70L
Part NumberVolume DiscountDays to ShipRoHSTerminal shape Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Specifications Features Sensitivity Ambient Operating Temperature
(°C)
Output contact capacity
7 Day(s) Fully CompliantFor Circuit Boards1005063Electrolyte Type Level RelayUnit typeFor Automatic (Waste) Water Supply OperationsStandard-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards1005063Electrolyte Type Level RelayUnit typeFor Automatic (Waste) Water Supply OperationsHigh sensitivity-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards1005063Electrolyte Type Level RelayUnit typeFor Automatic (Waste) Water Supply OperationsLong Distance Type-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
7 Day(s) Fully CompliantFor Circuit Boards1007563Electrolyte Type Level RelayUnit typeFor Automatic (Waste) Water Supply Operations - Prevents Idling (Abnormal Water Shortage)Standard-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards1007563Electrolyte Type Level RelayUnit typeFor Automatic (Waste) Water Supply Operations - Prevents Idling (Abnormal Water Shortage)High sensitivity-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards1007563Electrolyte Type Level RelayUnit typeFor Automatic (Waste) Water Supply Operations - Prevents Idling (Abnormal Water Shortage)Long Distance Type-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
7 Day(s) Fully CompliantFor Circuit Boards1007563Electrolyte Type Level RelayUnit typeFor Automatic Waste Water Operations - Alarm Triggers at Abnormally High Levels of WaterStandard-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards1007563Electrolyte Type Level RelayUnit typeFor Automatic Waste Water Operations - Alarm Triggers at Abnormally High Levels of WaterHigh sensitivity-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards1007563Electrolyte Type Level RelayUnit typeFor Automatic Waste Water Operations - Alarm Triggers at Abnormally High Levels of WaterLong Distance Type-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards10017563Electrolyte Type Level RelayUnit typeFor Automatic (Waste) Water Supply Operations - Alarm for Both Too Little/ Too Much WaterStandard-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards10017563Electrolyte Type Level RelayUnit typeFor Automatic (Waste) Water Supply Operations - Alarm for Both Too Little/ Too Much WaterHigh sensitivity-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards10017563Electrolyte Type Level RelayUnit typeFor Automatic (Waste) Water Supply Operations - Alarm for Both Too Little/ Too Much WaterLong Distance Type-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards1007563Electrolyte Type Level RelayUnit typeLiquid Level Display/ AlarmStandard-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards1007563Electrolyte Type Level RelayUnit typeLiquid Level Display/ AlarmHigh sensitivity-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards1007563Electrolyte Type Level RelayUnit typeLiquid Level Display/ AlarmLong Distance Type-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards10017563Electrolyte Type Level RelayUnit typeWater Supply Source, Water Level Display, For Automatic Operation - Prevents IdlingStandard-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards10017563Electrolyte Type Level RelayUnit typeWater Supply Source, Water Level Display, For Automatic Operation - Prevents IdlingHigh sensitivity-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards10017563Electrolyte Type Level RelayUnit typeWater Supply Source, Water Level Display, For Automatic Operation - Prevents IdlingLong Distance Type-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
5 Day(s) Fully CompliantSocket / plug-in603980Electrolyte Type Level RelayCompact Plug-InFor Automatic (Waste) Water Supply OperationsStandard-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantSocket / plug-in603980Electrolyte Type Level RelayCompact Plug-InFor Automatic (Waste) Water Supply OperationsHigh sensitivity-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantSocket / plug-in603980Electrolyte Type Level RelayCompact Plug-InFor Automatic (Waste) Water Supply OperationsLong Distance Type-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards---Replacement Relay BoardUnit typeFor Maintenance/ ReplacementStandard-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards---Replacement Relay BoardUnit typeFor Maintenance/ ReplacementHigh sensitivity-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)
32 Day(s) Fully CompliantFor Circuit Boards---Replacement Relay BoardUnit typeFor Maintenance/ ReplacementLong Distance Type-10 – 50250 VAC 3A (Resistor Load), 250 VAC 2A (Conductor Load)

Loading...

  1. 1

Basic Information

Application Liquid surface control Contact Configuration Other Contact rated current (minimum value for AC and DC)(A) 3
Coil rated voltage (AC)(V) 250 Rated power supply voltage 100 to 110/ 200 to 220 VAC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)