• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

Operation Pushbutton Switch, Rainproof Type, WBSH Series

Operation Pushbutton Switch, Rainproof Type, WBSH Series

Mounted on the surfaces of machines and walls.

[Features]
· An electromagnetic push button switch for use on the surfaces of machines and walls.
· The anti-rain type will not be affected by rain up to 60° from vertical, letting you mount it on devices and walls (IP53 compliant).

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
WBSH221OF
WBSH221ON
WBSH221ON110
WBSH222
WBSH222A
WBSH223
WBSH223A
Part NumberVolume DiscountDays to Shipวันจัดส่งFeatures Number of buttons
(piece)
Button color Lettering plate Contact Configuration Representative Standard Mounting Hole Size Protective Structure Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
5 Day(s) or more General open circuit1RedOFF1bPSEφ5IP531005240.5
Same day General closed circuit1BlackON1aPSEφ5IP531005240.5
16 Day(s) or more Closed circuit1BlackON1a1bPSEφ5IP531005240.5
3 Day(s) or more General open/close2Black (ON)/Red (OFF)ON,OFF1a-1bPSEφ5IP531265240.5
22 Day(s) or more Reversible inching2BlackFOR.,REV.1a1b-1a1bPSEφ5IP531265240.5
Same day General reversible3Black (FOR)/black (REV)/red (STOP)FOR.,REV.,STOP1a1b-1a1b-1bPSEφ5IP531525240.5
22 Day(s) or more Combined-use inching3Black (INCHING)/black (ON)/red (OFF)INCHING, ON, OFF1a1b-1a-1bPSEφ5IP531525240.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Rated insulation voltage(V) AC/DC500 Rated Current(A) 5 Connection Terminal M3.5 screw
Ambient Temperature(°C) -10 – 40 Relative humidity(%) 45 to 85 Rated current used AC 15 inductive load (AC 220 V)(A) 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)