• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Push Button Power Switch, Exposed Type with Fuse Base, BS Series

Push Button Power Switch, Exposed Type with Fuse Base, BS Series

A push button power switch which includes a fuse base for packing in fuses.

[Features]
· The exposed type is a general-purpose type for mounting on indoor machines and walls.
· The metal case is a general-purpose type made of sturdy metal for mounting on indoor machines and walls.
· The plastic case's materials means that no grounding is required.
· The fuse-base type includes a fuse base for packing in fuses.
· The equipment-mount type is horizontally oriented and meant for mounting on equipment.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
BSF215B3
BSF230B3
Part NumberVolume DiscountDays to Shipวันจัดส่งMaximum Electric Device Capacity Three-Phase 200/220 V
(kW)
Rated Current
(A)
Connection Terminal Representative Standard Mounting Hole Size Protective Structure Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
3 Day(s) or more 2.215M4 ScrewPSEφ5NA147.58158.5
Same day 3.730M5 screwPSEφ5NA174.59758.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Rated insulation voltage(V) DC500 Ambient Temperature(°C) -15 to 40 Relative humidity(%) 45 to 85
Number of buttons(piece) 2 Button color Black (ON)/Red (OFF) Lettering plate ON,OFF
Number of Poles For three-phase Contact Configuration 3a

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)