• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Small Rail-Type Terminal Block for Equipment【60 Pieces Per Package】

Part Number
TXJ7
TXJ8
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งScrew Size Rated current (JIS)
(A)
Pitch Between Terminals
(mm)

60 Pieces Per Package

Same day M3107

60 Pieces Per Package

7 Day(s) or more M3.5208

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 1 to 1 Cover (accessory) NA
Nameplate (included) NA Passage Applicable Screw Specifications With Circular Washer
Specifications Device Control Circuit, etc. Number with packs(Piece) 60

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)