• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

EMC Guard, DC Fan / □80 to □120 mm Use

EMC Guard, DC Fan / □80 to □120 mm Use

[Features]
· Metal for electromagnetic shielding.
· Effectively reduces fan bearing damage (current corrosion) caused by electromagnetic noise.

Part Number

Configured Part Number is shown.

Part Number
109-1037
109-1038
109-1039
109-1040
Part NumberVolume DiscountDays to ShipRoHSCompatible Frame Size
(mm)
Finger guard size
(mm)
4 Day(s) or more 6□120φ57.2
7 Day(s) or more 6□80φ 43
7 Day(s) or more 6□80φ 31
7 Day(s) or more 6□92φ 43

Loading...

  1. 1

Basic Information

Type EMC guard Surface Treatment Nickel chrome plating (silver)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)