• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Push Button Operation Switch, Embedded Type

Push Button Operation Switch, Embedded Type

An electromagnetic push button switch meant for embedding into equipment and walls.

[Features]
· Twin-contact model that can handle very small current loads.
· The twin contacts have been tested under DC12V/10mA circuit conditions and were confirmed to work correctly.
· If one of the twin contacts fails, the other one will still work fine unless it fails at the same time.
· Very reliable, featuring very few contact failures compared to one-contact models.
· We can make switches configured to use only the A contact.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
PBSH221OF
PBSH221ON
PBSH221ON110
PBSH222
PBSH222A
PBSH222F
PBSH222FA
PBSH223
PBSH223A
PBSHT221ON
Part NumberVolume DiscountDays to Shipวันจัดส่งRated insulation voltage
(V)
Features Specifications Number of buttons
(piece)
Button color Lettering plate Contact Configuration Rated use current DC 13 inductive load (24 VDC)
(A)
Representative Standard Mounting Hole Size Protective Structure Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
16 Day(s) or more AC/DC500General open circuitTwin contact: NG1RedOFF1b-PSEφ4.5IP30645028
16 Day(s) or more AC/DC500General closed circuitTwin contact: NG1BlackON1a-PSEφ4.5IP30645028
16 Day(s) or more AC/DC500Closed circuitTwin contact: NG1BlackON1a1b-PSEφ4.5IP30645028
Same day AC/DC500General open/closeTwin contact: NG2Black (ON)/Red (OFF)ON,OFF1a-1b-PSEφ4.5IP30905028
16 Day(s) or more AC/DC500Reversible inchingTwin contact: NG2BlackFOR.,REV.1a1b-1a1b-PSEφ4.5IP30905028
3 Day(s) or more AC/DC500For general open/close switch boxTwin contact: NG2Black (ON)/Red (OFF)ON,OFF1a-1b-PSEφ4.5IP301207028.5
16 Day(s) or more AC/DC500For reversible inching switch boxTwin contact: NG2BlackFOR.,REV.1a1b-1a1b-PSEφ4.5IP301207028.5
16 Day(s) or more AC/DC500General reversibleTwin contact: NG3Black (FOR)/black (REV)/red (STOP)FOR.,REV.,STOP1a1b-1a1b-1b-PSEφ4.5IP301165028
16 Day(s) or more AC/DC500Combined-use inchingTwin contact: NG3Black (INCHING)/black (ON)/red (OFF)INCHING, ON, OFF1a1b-1a-1b-PSEφ4.5IP301165028
16 Day(s) or more AC/DC250General closed circuitTwin contact: OK1GreenON1a2PSEφ4.5IP30645028

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Rated Current(A) 5 Connection Terminal M3.5 screw Ambient Temperature(°C) -10 – 40
Relative humidity(%) 45 to 85 Rated current used AC 15 inductive load (AC 220 V)(A) 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)