• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Exposed Type Pushbutton Power Switch (With Overload Circuit Breaker and No-Voltage Circuit Breaker)

Exposed Type Pushbutton Power Switch (With Overload Circuit Breaker and No-Voltage Circuit Breaker)

Includes overload protection to prevent burnout from device overload. Models with no-voltage breakers prevent devices from suddenly starting up after a power outage ends.

[Features]
· The BS902 series of general-purpose exposed switches for mounting on indoor machinery and walls includes overload protection and no-voltage breakers.
· Includes a thermal relay to prevent burnout from device overload.
· Rated current can be adjusted ±20% with the knob, providing firm overload protection for the device.
· Models with no-voltage breakers prevent devices from suddenly starting up after a power outage ends

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
BS902N002
BS902N004
BS902N007
BS902N015
BS902N022
BS902N102
BS902N104
Part NumberVolume DiscountDays to Shipวันจัดส่งMaximum Electric Device Capacity Single Phase 100/110 V
(kW)
Maximum Electric Device Capacity Three-Phase 200/220 V
(kW)
Number of Poles Contact Configuration Representative Standard Mounting Hole Size Protective Structure Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
3 Day(s) or more -0.2For three-phase3aPSEφ5NA1105758.5
21 Day(s) or more -0.4For three-phase3aPSEφ5NA1105758.5
3 Day(s) or more -0.75For three-phase3aPSEφ5NA1105758.5
18 Day(s) or more -1.5For three-phase3aPSEφ5NA1105758.5
16 Day(s) or more -2.2For three-phase3aPSEφ5NA1105758.5
Quote 0.2-For two-phase2aPSEφ5NA1105758.5
9 Day(s) or more 0.4-For two-phase2aPSEφ5NA1105758.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Rated insulation voltage(V) DC500 Rated Current(A) 15 Connection Terminal M4 Screw
Ambient Temperature(°C) -15 to 40 Relative humidity(%) 45 to 85 Number of buttons(piece) 2
Button color Black (ON)/Red (OFF) Lettering plate ON,OFF

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)