• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Flat-Blade Outlet for Panel

Flat-Blade Outlet for Panel

An outlet with a twist locked 30 A panel used to supply power in combination with mechanical devices and inside panels.

[Features]
· This outlet is dedicated for devices and can be combined with mechanical devices and inside panels to supply power.

PDF

Japanese Only

Part Number
7110G-P
Part NumberVolume DiscountDays to Shipวันจัดส่งφA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)
3 Day(s) 36.536.517.9

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Outlet Shape Ground insulation type 2P A-3 flat blade type Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence Available Representative Standard PSE
Dimension length(mm) 68 Dimension width(mm) 36.5 Dimension thickness(mm) 24.9
Color Black

Please check the type/dimensions/specifications of the part 7110G-P in the Flat-Blade Outlet for Panel series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 7110G-P ในชุด Flat-Blade Outlet for Panel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)