• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Retaining Branch Cable Connector Body 15 A × 2 Ports (without Cable)

Retaining Branch Cable Connector Body 15 A × 2 Ports (without Cable)

A connector body for retainers 15 A x 2 sockets with terminal block for power feed that can connect to 3.5 mm22 and 5.5 mm22 wires.

[Features]
· A cable connector body that uses chloroprene rubber on the cover for branching, with superior durability.
▪ Comes with a terminal block for a feed that can handle power supply connections of 3.5 mm22 and 5.5 mm22.

PDF

Part Number
7113GRZT
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 2 Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3

Please check the type/dimensions/specifications of the part 7113GRZT in the Retaining Branch Cable Connector Body 15 A × 2 Ports (without Cable) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 7113GRZT ในชุด Retaining Branch Cable Connector Body 15 A × 2 Ports (without Cable)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)