• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Power Strip, Flat-Blade, 8 Parallel 15-A Outlets, Twist Lock Plug

Power Strip, Flat-Blade, 8 Parallel 15-A Outlets, Twist Lock Plug

[Features]
• This power strip with flat-blade 15 A x 8 sockets in a cable set with a hook plug is designed compactly, with sockets arranged in parallel.

PDF

Part Number
KC1035H
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Plug shape Hook/NEMA Socket shape A-3 socket Number of Insertion Openings/Split Openings 8
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3 Socket shape detail A-3 flat blade type

Please check the type/dimensions/specifications of the part KC1035H in the Power Strip, Flat-Blade, 8 Parallel 15-A Outlets, Twist Lock Plug series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน KC1035H ในชุด Power Strip, Flat-Blade, 8 Parallel 15-A Outlets, Twist Lock Plug

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)