• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Power Strip, Flat-Blade, Two 15-A Outlets, with Twist Lock Plug

Power Strip, Flat-Blade, Two 15-A Outlets, with Twist Lock Plug

OA power strip for the cable set provided with a twist lock plug and 2 flat blade 15 A sockets. The power strip makes it easy to change or expand the wiring even after installing the power supply environment.

[Features]
· Heat resistant grade UL94V-0 nylon resin is used for the main unit and case material.
· A total of 20 A can be used according to the grounded 2P 15 A rating.

PDF

Part Number
KC1095JT(0.1M)
KC1095JT(1.5M)
KC1095JT(3M)
KC1095JT(5M)
Part NumberVolume DiscountDays to Shipวันจัดส่งCable Length
(m)
6 Day(s) or more 0.1
6 Day(s) or more 1.5
6 Day(s) or more 3
6 Day(s) or more 5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Plug shape Hook/NEMA Socket shape A-3 socket Number of Insertion Openings/Split Openings 2
Rated Current(A) 15 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Number Of Cores 3 Socket shape detail A-3 flat blade type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)