A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Durable construction.Powerful spring is built in so it's suitable for vibration equipment.
Part Number
Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น
C-1509
Material | Cold rolled stainless steel plate (SUS304) | Surface Finish | Gloss barrel polishing | t1(mm) | 3 |
---|---|---|---|---|---|
t2(mm) | 2.5 | (L)(mm) | 26 | Remarks | Stainless steel |
Mass(g) | 205 |
Please check the type/dimensions/specifications of the part C-1509 in the Catch Clips C-1509 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน C-1509 ในชุด Catch Clips C-1509
How can we improve? ข้อเสนอแนะในการปรับปรุง
How can we improve? ข้อเสนอแนะในการปรับปรุง