• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Thermoplastic Knob【10 Pieces Per Package】

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
702-7658
702-7692
702-7695
702-7699
702-7721
702-7728
702-7765
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSThread Thread Length Thread Diameter Knob Diameter Mounting Type Knob Shape Insert Material Hole Length

10 Pieces Per Package

7 Day(s) 10M12 x 3030mmM1260mmThreaded StudMultiple LobesStainless Steel-

10 Pieces Per Package

7 Day(s) 10M6 x 2525mmM640mmThreaded Stud4-ArmSteel-

10 Pieces Per Package

7 Day(s) 10M8 x 2020mmM840mmThreaded Stud4-ArmSteel-

10 Pieces Per Package

7 Day(s) 10M8 x 3030mmM840mmThreaded Stud4-ArmSteel-

10 Pieces Per Package

61 Day(s) 10M12 x 1829mmM1260mmThreaded Hole4-ArmSteel-

10 Pieces Per Package

7 Day(s) 10M10 x 1515mmM1050mmThreaded Through Hole4-ArmSteel29mm

10 Pieces Per Package

7 Day(s) 10M10 x 1515mmM1050mmThreaded Through Hole4-ArmStainless Steel29mm

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Colour Black Body Material Thermoplastic

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)