Stainless Steel Deep Groove Ball Bearings

Stainless Steel Deep Groove Ball Bearings

A range of RS brand metric Stainless Steel Deep Groove, Single Row Ball Bearings that have been manufactured to withstand tough applications, moisture, corrosion and abrasion. Available in various sizes, these RS Stainless Steel Ball Bearings are an ideal choice for the food and beverage industry due to the fact they are hygienic and have a high resilience to water.
• Resistant to corrosion
• Available in various sizes
• Hard-wearing construction
• Single row radial ball bearing

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
893-7240
893-7414
Part NumberVolume DiscountDays to Shipวันจัดส่งInside Diameter Dynamic Load Rating Race Width Static Load Rating Outside Diameter
7 Day(s) 10mm4.095kN8mm1.764kN26mm
61 Day(s) 20mm14.31kN15mm7.11kN52mm

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Stainless Steel Bore Type Parallel Ball Bearing Type Deep Groove
Number of Rows 1 End Type Sealed Race Type Plain

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)