Phase Change Interface Material

Phase Change Interface Material

Product Description
RS brand phase change materials are ideal for thermal management applications. Available in this range is RS phase change interface materials in sheets, resistor pads and as a dispensable paste. Phase change materials work because they change their state with changes in temperature. During this process, the material stores thermal energy which is then released as the material cools. This means that the material can absorb thermal energy as the heat is generated which helps to keep the desired component cool.
Features and Benefits:
Material Sheets
Naturally tacky.
Customisable.
Good thermal conductivity.
Resistor pads
Low thermal resistance.
Naturally tacky.
Long-term reliability.
Good thermal conductivity.
Paste
Enhanced performance
Can be stencilled, dispensed, screen printed and manually applied.
Compound dries when applied.
Reworkable around PCM temperature.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

909-2092

Part Number
909-2092
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Maximum Operating Temperature +125°C Minimum Operating Temperature -30°C Thermal Conductivity 3.4W/m·K
Operating Temperature Range -30 to +125 °C

Please check the type/dimensions/specifications of the part 909-2092 in the Phase Change Interface Material series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 909-2092 ในชุด Phase Change Interface Material

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)