Probe Glands

Probe Glands

Corrosion-resistant BSP-threaded male thermocouple compression glands available to fit a wide range of temperature sensor probe sizes.
Male in-line brass and stainless steel compression type with nut & olive
1/8” , 1/4" & 1/2" BSP parallel or BSPT tapered threads available.
Suits 1.0mm, 1.5mm, 3.0mm, 4.0mm, 4.5mm, 6.0mm, 8.0mm, 1/8", 1/4" or 3/16" probe diameters

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
286-715
381-7356
381-7378
804-7984
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSFor Use With Connector Size Probe Diameter
7 Day(s) 10Thermocouple--
7 Day(s) 10-1/8 BSPP6mm
7 Day(s) 10-1/4 BSPP6mm
7 Day(s) 10-1/8 BSPT1mm

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Accessory Type Compression Gland

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)