• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

IEC Miniature In-Line Plug & Socket Connectors for use with Type K Thermocouple

IEC Miniature In-Line Plug & Socket Connectors for use with Type K Thermocouple

RS Pro Miniature Thermocouple Connector Set
Miniature thermocouple plug and sockets, supplied as a pair.

Features & Benefits
Supplied in a set of plug & socket for quick and simple installation
Suitable for general scientific and industrial processes
Polarised contacts to ensure a correct connection
Colour coding in accordance with IEC specification
Supports up to 4 mm diameter thermocouple cable
Maximum continuous operating temperature of 220°C
Optional cable clamp available to fasten cables securely to the thermocouple

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

455-9786

Part Number
455-9786
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Standards Met IEC Colour Green Thermocouple Type K
Accessory Type Miniature In-Line Plug & Socket Connectors Connector Size Miniature Plug/Socket Plug & Socket
Connector Type In-Line Maximum Temperature 220°C Minimum Temperature -35°C

Please check the type/dimensions/specifications of the part 455-9786 in the IEC Miniature In-Line Plug & Socket Connectors for use with Type K Thermocouple series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 455-9786 ในชุด IEC Miniature In-Line Plug & Socket Connectors for use with Type K Thermocouple

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)