• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Types J, K and T Standard and Miniature Connectors

Types J, K and T Standard and Miniature Connectors

Standard and miniature thermocouple connectors with flat pins to suit thermocouple type, ideal for general purpose use.
Available in thermocouple types J, K and T
All contacts are polarised to ensure correct connection
Contacts are made from true thermocouple alloys

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

455-9534

Part Number
455-9534
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Standards Met BS Colour Yellow Thermocouple Type K
Accessory Type Miniature In-Line Plug Connector Connector Size Miniature Plug/Socket Plug
Connector Type In-Line Maximum Temperature 220°C Minimum Temperature -35°C

Please check the type/dimensions/specifications of the part 455-9534 in the Types J, K and T Standard and Miniature Connectors series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 455-9534 ในชุด Types J, K and T Standard and Miniature Connectors

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)