• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Types J and K Terminal Blocks and Spades

Types J and K Terminal Blocks and Spades

Single pair +ve and –ve terminals of thermocouple material
Can be stacked up to a maximum of 5
Max. operating temperature +220°C
Dimensions LWH (mm): 36 x 30 x 14 with 15mm fixing centres
The crimp spades are suitable for wire sizes 0.2 to 0.65mm² and are supplied in bags of 20 pairs

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

236-4205

Part Number
236-4205
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Standards Met IEC Colour Green Thermocouple Type K
Accessory Type Barrier Terminal Block Connector Size Single Pair Plug/Socket Socket
Connector Type Barrier Terminal Maximum Temperature 220°C Minimum Temperature -35°C

Please check the type/dimensions/specifications of the part 236-4205 in the Types J and K Terminal Blocks and Spades series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 236-4205 ในชุด Types J and K Terminal Blocks and Spades

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)