• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

IEC Miniature In-Line Plug Connector for use with Type K Thermocouple

IEC Miniature In-Line Plug Connector for use with Type K Thermocouple

This RS Pro miniature thermocouple plug is for use with Type K thermocouples, and can be used to connect to probes, extension cable assemblies and sockets. This in-line connector is of rugged construction and is ideal for demanding temperature measurement applications.

The simple screw-together construction of the plug allows it to be easily and securely terminated to either a cable or crimp-on probe insert. An attachable cable clamp is also available to further secure the connection and prevent strain on the wire.

The plug is also colour coded for ease of identification, and has polarized contacts to ensure correct connection.
K Type thermocouples typically measure a wide range of temperatures and are used in many digital thermometers. This robust connector is ideal for when reliability and durability are essential.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

455-9764

Part Number
455-9764
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Standards Met IEC Colour Green Thermocouple Type K
Accessory Type Miniature In-Line Plug Connector Connector Size Miniature Plug/Socket Plug
Connector Type In-Line Maximum Temperature 220°C Minimum Temperature -35°C

Please check the type/dimensions/specifications of the part 455-9764 in the IEC Miniature In-Line Plug Connector for use with Type K Thermocouple series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 455-9764 ในชุด IEC Miniature In-Line Plug Connector for use with Type K Thermocouple

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)