• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Miniature Thermocouple PCB Mounting Sockets

Miniature Thermocouple PCB Mounting Sockets

Versatile, high quality, circuit board mounting miniature sockets, specially designed for PCB mounting. Available in thermocouple types K, J, T, E, B and copper and colour coded in accordance with IEC specification.
Reliable interconnection, for high duty use
Solid pins for direct PCB mounting- 7.9mm pitch
Provision for a cold junction sensor
Operating temperature +220 °C max

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

381-7564

Part Number
381-7564
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Standards Met IEC Colour Green Thermocouple Type K
Accessory Type Miniature PCB Socket Connector Connector Size Miniature Plug/Socket Socket
Connector Type PCB Mounting Maximum Temperature 220°C Minimum Temperature -35°C
Mounting Type PCB Mount

Please check the type/dimensions/specifications of the part 381-7564 in the Miniature Thermocouple PCB Mounting Sockets series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 381-7564 ในชุด Miniature Thermocouple PCB Mounting Sockets

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)