IEC Mineral Insulated Type K Thermocouple with Threaded Pot and Tails

IEC Mineral Insulated Type K Thermocouple with Threaded Pot and Tails

From RS Pro a range of type K thermocouple temperature sensors or probes that conform to IEC 584 specifications. These thermocouple temperature probes have durable construction with a 310 stainless steel mineral insulated flexible probe sheath that can be bent and formed to suit a wide range of applications. The thermocouple has a single element insulated hot junction for a reduction in electrical interference and a M8 x 1.00 mm fine pitch threaded pot seal with a temperature rating of 200°C.
• Insulated hot junction for reduced electrical interference
• Mineral insulation for flexibility, durability and high performance
• Conforms to IEC 584 standards
• Flexible, can be bent into shape for easy installation
• 310 stainless steel sheath for resistance to corrosion and oxidation
• M8 x 1.0 mm fine pitch threaded pot seal
• Wide temperature range of -100 to +1100°C

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
228-7451
787-7857
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSProbe Length
7 Day(s) 10250mm
61 Day(s) 10150mm

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thermocouple Type K Standards Met IEC Termination Type Cable
Probe Material Stainless Steel Maximum Temperature Sensed +1100°C Cable Length 100mm

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)