IEC Type J & Type K Grounded Junction Braided Thermocouple

IEC Type J & Type K Grounded Junction Braided Thermocouple

From RS Pro Type J and Type K thermocouple temperature sensors conforming to to IEC 584 standards with a Class 1 tolerance for optimum performance. These thermocouple temperature probes have a rugged design with a 5 mm diameter, 2.5 m twin conductor cable insulated by glass silk and steel braid. The probe is enclosed in a stainless steel sheath for protection against corrosion. These thermocouples feature a grounded hot junction for a fast response time.
• Conforms to IEC 584 standards
• Grounded hot junction for a fast response time
• Class 1 tolerance for optimum accuracy
• Rugged design with steel braided cable
• Stainless steel sheath for corrosion resistance

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

334-2622

Part Number
334-2622
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thermocouple Type K Probe Length 20mm Termination Type Cable
Probe Material Stainless Steel Maximum Temperature Sensed +750°C Cable Length 2.5m
Response Time 0.7 s

Please check the type/dimensions/specifications of the part 334-2622 in the IEC Type J & Type K Grounded Junction Braided Thermocouple series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 334-2622 ในชุด IEC Type J & Type K Grounded Junction Braided Thermocouple

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)