• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PFA Type K and T Exposed Welded Tip Thermocouples

PFA Type K and T Exposed Welded Tip Thermocouples

From RS Pro a range of type T and K bare wire thermocouple temperature sensors with a tolerance to ANSI MC96.1 class 1 for optimum accuracy. These thermocouple temperature sensors have a durable construction a welded exposed junction for a fast response time. One end of the thermocouple is terminated with a miniature plug for a quick and easy connection. The twin twisted leads of these thermocouple sensors are insulated with durable Teflon PFA.
• Welded, exposed junction for fast response times
• Durable construction with PFA insulation for resistance to oils, acid, fluids and good mechanical strength and flexibility
• Tolerance to ANSI MC96.1 Class 1 for optimum accuracy
• Miniature plug termination for quick and easy connection
• Temperature range of -75 to +250°C

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

814-0153

Part Number
814-0153
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thermocouple Type T Standards Met ANSI Probe Length 2m
Termination Type Miniature Plug Maximum Temperature Sensed +250°C Cable Length 2m

Please check the type/dimensions/specifications of the part 814-0153 in the PFA Type K and T Exposed Welded Tip Thermocouples series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 814-0153 ในชุด PFA Type K and T Exposed Welded Tip Thermocouples

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)