• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Glassfibre Type K Exposed Welded Tip Thermocouples

Glassfibre Type K Exposed Welded Tip Thermocouples

From RS Pro a range of type K thermocouple temperature sensors with a tolerance to ANSI MC96.1 class 2 and colour code to ANSI NC96.1. These thermocouple temperature sensors have durable construction with glass fibre insulation and a welded exposed junction for a fast response time. One end of the thermocouple is terminated with a miniature flat pin plug that can be rewired for a quick and easy connection.
• Welded, exposed junction for fast response times
• Glassfibre insulated cable for flexibility and a wide temperature range
• Tolerance to ANSI MC96.1 Class 2
• Colour code to ANSI MC96.1
• Flat pin plug termination for quick and easy termination
• Temperature range of -50 to +350°C (short periods up to 400°C)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

814-0147

Part Number
814-0147
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thermocouple Type K Standards Met ANSI Probe Length 1m
Termination Type Miniature Plug Maximum Temperature Sensed +350°C Cable Length 1m

Please check the type/dimensions/specifications of the part 814-0147 in the Glassfibre Type K Exposed Welded Tip Thermocouples series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 814-0147 ในชุด Glassfibre Type K Exposed Welded Tip Thermocouples

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)