Type T Mineral Insulated Thermocouples

Type T Mineral Insulated Thermocouples

Type T mineral insulated thermocouples with threaded pot and tails, specially designed to suit many applications and processes due to their high flexibility.
316 stainless steel
Diameters include 1.0, 1.5 and 3.0mm
Insulated hot junction
Probe temperature range from -100 ºC to +400 ºC
100mm PFA twin twisted tails, +brown/-white colour coded in accordance with IEC 584

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

891-9090

Part Number
891-9090
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
61 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thermocouple Type T Standards Met IEC Probe Length 150mm
Termination Type Cable Probe Material 316 Stainless Steel Maximum Temperature Sensed +400°C
Cable Length 100mm

Please check the type/dimensions/specifications of the part 891-9090 in the Type T Mineral Insulated Thermocouples series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 891-9090 ในชุด Type T Mineral Insulated Thermocouples

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)