Type K ANSI Mineral Insulated Thermocouples with Plain Pot Seal and 1 m Lead

Type K ANSI Mineral Insulated Thermocouples with Plain Pot Seal and 1 m Lead

From RS Pro a range of type K thermocouple temperature sensors conforming to ANSI MC96.1. standards. These sensors or probes have a durable construction and feature a stainless steel 310 probe sheath and a 1 m PFA Teflon insulated lead. The mineral insulated flexible sheath can be bent and formed to suit a wide range of applications. The thermocouple has an insulated hot junction for a reduction in electrical interference and a plain pot seal with a temperature rating of 200°C
• Durable 310 stainless steel probe sheath for protection against corrision and oxidation
• Conforms to ANSI MC96.1 standards
• Mineral insulation for flexibility and durability
• Insulated hot junction for reduction in electrical interference
• PFA Teflon insulated lead for resistance to oils, acid, fluids and good mechanical strength and flexibility
• Probe temperature range to +1100°C maximum

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

847-1034

Part Number
847-1034
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
61 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thermocouple Type K Standards Met ANSI Probe Length 250mm
Termination Type Cable Probe Material Stainless Steel Maximum Temperature Sensed +1100°C
Cable Length 1m

Please check the type/dimensions/specifications of the part 847-1034 in the Type K ANSI Mineral Insulated Thermocouples with Plain Pot Seal and 1 m Lead series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 847-1034 ในชุด Type K ANSI Mineral Insulated Thermocouples with Plain Pot Seal and 1 m Lead

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)