Type K Grounded Thermocouples

Type K Grounded Thermocouples

Type K & J Thermocouples is a device which measures temperatures, it’s made up from two wires which are different materials. When these two wires are joined together, they create an electrical junction. Once the temperature changes at this junction, it creates a voltage which can then be interpreted and read as a temperature. This is commonly known as the “Seebeck Effect”. Fabricated type J or K grounded thermocouples of various diameters with 2m of glass fibre stainless steel over braided cable.
• Has a choice of 316 flexible stainless steel tube in versions sizes - which has a great corrosion and oxidation resistance to suite a wide range of processes, satisfactory operates in sulphur bearing atmospheres • Features a junction grounded tip which has a fast response rate
• 2m of IEC glass fibre stainless steel overbraided cable
• Bare wire tails
• Three year warranty
• The probe temperature ranges from -60 °C to +350 °C

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
872-2503
872-2509
872-2553
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSProbe Length
7 Day(s) 1025mm
7 Day(s) 1013mm
7 Day(s) 1040mm

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thermocouple Type K Standards Met IEC Termination Type Cable
Probe Material Stainless Steel Maximum Temperature Sensed +350°C Cable Length 2m

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)