• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ANSI Type K Fine Gauge Exposed Welded Tip Thermocouples

ANSI Type K Fine Gauge Exposed Welded Tip Thermocouples

From RS Pro a range of type K fine gauge wire thermocouple temperature sensors conforming to ANSI standards. These thermocouple temperature sensors feature a welded tip exposed junction for a fast response time. The lead consists of 0.0076 mm conductors with durable Teflon PFA insulation colour coded to ANSI specifications
• Welded, exposed junction for fast response times
• Durable PFA insulated leads for resistance to oils, acid, fluids and good mechanical strength and flexibility
• Conforms to ANSI standards
• Temperature range of -75 to +260°C

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

397-1589

Part Number
397-1589
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thermocouple Type K Standards Met ANSI Termination Type Cable
Maximum Temperature Sensed +250°C Cable Length 1m

Please check the type/dimensions/specifications of the part 397-1589 in the ANSI Type K Fine Gauge Exposed Welded Tip Thermocouples series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 397-1589 ในชุด ANSI Type K Fine Gauge Exposed Welded Tip Thermocouples

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)