• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Type K Exposed Junction Thermocouple With PFA Jacket

Type K Exposed Junction Thermocouple With PFA Jacket

Fast response, welded exposed junction PFA Teflon insulated flat pair
Single pair of PFA insulated conductors, laid flat with PFA jacket
Good mechanical strength and flexibility, resistant to oils, acids and other adverse fluids
Thermocouple type K
1/0.3mm or 1/0.5mm
1, 2, 3, 5 or 10 metre lengths available
Terminated with a miniature flat pin plug
Tolerance Class 1 for optimum accuracy
Insulation rating -75°C to 260°C
Colour code (cores & jacket) to IEC-584-3

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

136-5885

Part Number
136-5885
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
61 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thermocouple Type K Standards Met EN 60584-3:2008, IEC 584-3 Termination Type Miniature Plug
Maximum Temperature Sensed +250°C Cable Length 1m

Please check the type/dimensions/specifications of the part 136-5885 in the Type K Exposed Junction Thermocouple With PFA Jacket series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 136-5885 ในชุด Type K Exposed Junction Thermocouple With PFA Jacket

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)