• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

19mm Anti-Vandal Key Lock Switches

19mm Anti-Vandal Key Lock Switches

Anti-vandal key lock switches with ring for location or power indication, various colours are available.The switches have an impact resistance rating of IK03, and a front panel protection rating of IP40. They are fitted with an LED resistor to protect from forward voltage fluctuations.The switch body and button are construction from varnished stainless steel.
"Electrical life: 50000 make and break operations at full load
Panel cut-out diameter: 19.2 mm
Keys can be removed in all positions

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

877-1949

Part Number
877-1949
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Operating Temperature Range -20 to +55°C Standards Met CE, cUL, UL Contact Configuration Single Pole Double Throw (SPDT)
IP Rating IP40 Contact Material Silver Key Index Angle 90°
Number of Positions 2 Mechanical Life 50000Operations Voltage Rating DC 30V
Terminal Type Solder Contact Current Rating 5 A Depth Behind Panel 39.5mm
Bezel Shape Round Case Material Stainless Steel Switch Operation Latching

Please check the type/dimensions/specifications of the part 877-1949 in the 19mm Anti-Vandal Key Lock Switches series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 877-1949 ในชุด 19mm Anti-Vandal Key Lock Switches

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)