• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Plain Spacers PVC, Nylon & Nickel Plated Brass【50 Pieces Per Package】

Plain Spacers PVC, Nylon & Nickel Plated Brass

Hexagonal plastic spacers, round nylon and brass spacers, all with plain bores, which may be used in conjunction with self-tapping screws, machine screws or studding etc.,Grey PVC type has a through hole which will accommodate a No.6 self tapping screw.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
606-759
606-771
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSBody Length

50 Pieces Per Package

7 Day(s) 106mm

50 Pieces Per Package

7 Day(s) 1020mm

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Finish Nickel Plated Outside Diameter 4.8mm Body Shape Round
Material Brass Inside Diameter 3.2mm

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)