• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Round Polyurethane Belt

Round Polyurethane Belt

Non-reinforced round polyurethane belting in a range of diameters and material specifications. Easily joined on site these belts require no special safety measures or complicated joining procedures.
Fast jointing
Oil/chemical/abrasion resistant
High load capacity
High tensile strength
Easily cleaned

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
259-6418
712-4894
Part NumberVolume DiscountDays to Shipวันจัดส่งMaximum Operating Temperature Hardness Minimum Pulley Diameter Working Load Diameter
7 Day(s) +80°C88Type A29mm1.9kg3mm
7 Day(s) +66°C89Type A19mm0.23kg2mm

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Length 30m Minimum Operating Temperature -30°C Colour Green
Food Certified No

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)