• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Raspberry Pi HD Camera Board V2

Raspberry Pi HD Camera Board V2

The Raspberry Pi High Definition (HD) Camera Board connects to any Raspberry Pi or Compute Module, allowing you to create HD video and still photographs.
It utilises the IMX219PQ image sensor from Sony which offers high-speed video imaging and high sensitivity.
The Raspberry Pi Camera Module offers reduced image contamination such as fixed pattern noise & smearing. It also features automatic control functions such as exposure control, white balance & luminance detection.
Features and benefits:
High-quality imagery
High data capability
8 megapixels fixed focus (includes small focus adjustment tool)
Supports 1080p, 720p60 & VGA90
Sony IMX219PQ CMOS image sensor
15-pin ribbon cable

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

RASPBERRY PI CAMERA V2

Part Number
RASPBERRY PI CAMERA V2
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Width 25mm Minimum Operating Temperature -20°C Type Camera Module
Supported Bus Interfaces CSI-2 Number of Channels 1

Please check the type/dimensions/specifications of the part RASPBERRY PI CAMERA V2 in the Raspberry Pi HD Camera Board V2 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน RASPBERRY PI CAMERA V2 ในชุด Raspberry Pi HD Camera Board V2

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)