• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Taper Bushes

Taper Bushes

Taper Bushes permit easier and quicker fixing to drive shafts
Compatible with taper bush pulleys and sprockets
Incorporate unique 4 hole design to ensure correct fit

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
183-057
183-063
184-369
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLength Outside Diameter Bush Series Shaft Diameter Maximum Tightening Torque
61 Day(s) 1032mm70mm201238mm30.4Nm
7 Day(s) 1032mm70mm201240mm30.4Nm
61 Day(s) 1022mm35mm100819mm5.6Nm

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)