• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stepper Motors With/Without Rear Shaft Extensions

Stepper Motors With/Without Rear Shaft Extensions

RS Pro stepper motors with 6 or 8 lead configuration.
High quality High reliability
Innovative
Advanced technology
Low noise and low vibration
Proper torque
Smooth run

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
191-8334
191-8340
191-8362
440-458
440-470
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSVoltage Rating Current Rating Depth Frame Size Shaft Diameter Resistance Per Phase Shaft Length Winding Arrangement
61 Day(s) 1012 V dc400 mA38.5mm56.4 x 56.4mm6.35mm30Ω79.1mm-
7 Day(s) 1012 V dc480 mA50.5mm56.4 x 56.4mm6.35mm25Ω91.1mm-
7 Day(s) 105.4 V dc1.4 A76mm56.4 x 56.4mm6.35mm3.6Ω116.6mm-
7 Day(s) 1012 V dc600 mA50.5mm56.4 x 56.4mm6.35mm20Ω91.1mmUnipolar
7 Day(s) 102.5 V dc4.5 A94mm82.6 x 82.6mm9.5mm0.56Ω152.9mm-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Step Angle 1.8° Number Of Wires 8 Stepper Motor Type Hybrid

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)