ø28 Erector Pipe / Slip Pipe HKL-4000

ø28 Erector Pipe / Slip Pipe HKL-4000

A lightweight pipe with excellent rust-resistance.

(i)Caution

  • The "steel thickness" (鋼材厚さ) referred to in the Japanese manufacturer's catalog is the thickness of the steel only. Note that this product is coated with resin and so will have a thickness different to that of the actual pipe.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

HKL-4000PEWG

 
Part Number
HKL-4000PEWG
Part NumberVolume DiscountDays to Shipวันจัดส่งShape
13 Day(s) or more Straight

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Specifications Chemical Resistant Products / Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 28
Collar Royal Blue Length(mm) 4,000 Surface Treatment, Coating PE Resin

Please check the type/dimensions/specifications of the part HKL-4000PEWG in the ø28 Erector Pipe / Slip Pipe HKL-4000 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน HKL-4000PEWG ในชุด ø28 Erector Pipe / Slip Pipe HKL-4000

Additional Products in this Category

Tech Support