ø28 Erector Pipe / W Pipe With Ribs HPH-4000

ø28 Erector Pipe / W Pipe With Ribs HPH-4000

A lightweight pipe with excellent rust-resistance.

(i)Caution

  • The "steel thickness" (鋼材厚さ) referred to in the Japanese manufacturer's catalog is the thickness of the steel only. Note that this product is coated with resin and so will have a thickness different to that of the actual pipe.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

HPH-4000WGR

HPH-4000WGR

HPH-4000WGR

Color variations

Color variations

Part Number
HPH-4000WGR
Part NumberVolume DiscountDays to Shipวันจัดส่งShape
13 Day(s) or more Straight

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Specifications Chemical Resistant Products / Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 28
Collar Blue Length(mm) 4,000 Surface Treatment, Coating AAS Resin

Please check the type/dimensions/specifications of the part HPH-4000WGR in the ø28 Erector Pipe / W Pipe With Ribs HPH-4000 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน HPH-4000WGR ในชุด ø28 Erector Pipe / W Pipe With Ribs HPH-4000

Additional Products in this Category

Tech Support