ø28 Erector Pipe / Pipe With Ribs HPG-4000

ø28 Erector Pipe / Pipe With Ribs HPG-4000

A lightweight pipe with excellent rust-resistance.

(i)Caution

  • The "steel thickness" (鋼材厚さ) referred to in the Japanese manufacturer's catalog is the thickness of the steel only. Note that this product is coated with resin and so will have a thickness different to that of the actual pipe.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

HPG-4000IVO

HPG-4000IVO

HPG-4000WGR

HPG-4000WGR

Part Number
HPG-4000IVO
HPG-4000WGR
Part NumberVolume DiscountDays to Shipวันจัดส่งCollar Shape
8 Day(s) or more IvoryStraight
13 Day(s) or more [Blue] BlueStraight

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Specifications Chemical Resistant Products / Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 28
Length(mm) 4,000 Surface Treatment, Coating AAS Resin

Additional Products in this Category

Tech Support