• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Aluminum High Vacuum Angle Valves, Normally Closed, O-Ring Seal, XLFV Series, Air Operated Type, With Solenoid Valve (Part Numbers)

Aluminum High Vacuum Angle Valves, Normally Closed, O-Ring Seal, XLFV Series, Air Operated Type, With Solenoid Valve

[Features]
· Aluminum body
· Uniform baking temperature
· Lightweight and compact
· Low outgassing
· Little heavy metal contamination
· Resistant to fluorine corrosion
· Replaceable bellows (bellows-seal type)

**ขอราคาวันนี้ รับเลยของรางวัล ไม่ต้องลุ้น ถึง 31 ต.ค.นี้ ดูรายละเอียด ที่นี่

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • **ขอราคาวันนี้ รับเลยของรางวัล ไม่ต้องลุ้น ถึง 31 ต.ค.นี้ ดูรายละเอียด ที่นี่

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number
XLFV-25G-2M9NLA-5GZ
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Nominal Voltage Sonic Speed Conductance Indicator Pilot Port Direction Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Electrical Entry Method Light/Surge Voltage Suppressor Body Surface Treatment Seal Change Location Length of Lead Wire for Switch
(m)
Quote 25DC24V14L/SWith indicatorFlange surface, backD-M9N (solid-state auto switch)2 pcs. valve open/closedFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -11Grommet (lead wire length: 300 mm)With light and surge voltage suppressorExternal: hard anodized aluminum, Internal: base materialNone3

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type High Vacuum Solenoid Application Single Use Mounting Orientation Direct
Number of Ports 2-Port Valve Solenoid Type Single Switching Type 2-Position Normally Closed
Driving Type Directly Operated Pipe Port Type Flange Flange Type KF
Seal Type Elastic Seal

Please check the type/dimensions/specifications of the part XLFV-25G-2M9NLA-5GZ in the Aluminum High Vacuum Angle Valves, Normally Closed, O-Ring Seal, XLFV Series, Air Operated Type, With Solenoid Valve series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน XLFV-25G-2M9NLA-5GZ ในชุด Aluminum High Vacuum Angle Valves, Normally Closed, O-Ring Seal, XLFV Series, Air Operated Type, With Solenoid Valve

Products like this...

Part Number
XLFV-16G-2M9NA-1G
XLFV-25G-2-5GZ
XLFV-25G-2-5MS
XLFV-25J-2M9BLA-5HZ
XLFV-40F-2-4GZ
XLFV-40F-2M9NLA-5GS
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Nominal Voltage Sonic Speed Conductance Indicator Pilot Port Direction Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Electrical Entry Method Light/Surge Voltage Suppressor Body Surface Treatment Seal Change Location Length of Lead Wire for Switch
(m)
Quote 16AC100V5L/SWith indicatorFlange surface, backD-M9N (solid-state auto switch)2 pcs. valve open/closedFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -11Grommet (lead wire length: 300 mm)NoneExternal: hard anodized aluminum, Internal: base materialNone0.5
Quote 25DC24V14L/SWith indicatorFlange surface, backNo auto-switch (no magnet)No switchFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -11Grommet (lead wire length: 300 mm)With light and surge voltage suppressorExternal: hard anodized aluminum, Internal: base materialNone-
Quote 25DC24V14L/SWith indicatorFlange surface, backNo auto-switch (no magnet)No switchFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -11M-type plug connectorWith surge voltage suppressorExternal: hard anodized aluminum, Internal: base materialNone-
Quote 25DC24V14L/SWith indicatorFlange surface, rightD-M9B solid-state auto switch2 pcs. valve open/closedFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -11Grommet (lead wire length: 600 mm)With light and surge voltage suppressorExternal: hard anodized aluminum, Internal: base materialNone3
Quote 40AC220V45L/SWith indicatorFlange surface, leftNo auto-switch (no magnet)No switchFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -11Grommet (lead wire length: 300 mm)With light and surge voltage suppressorExternal: hard anodized aluminum, Internal: base materialNone-
Quote 40DC24V45L/SWith indicatorFlange surface, leftD-M9N (solid-state auto switch)2 pcs. valve open/closedFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -11Grommet (lead wire length: 300 mm)With surge voltage suppressorExternal: hard anodized aluminum, Internal: base materialNone3

Additional Products in this Category

Tech Support